Woodhead
- Part Number
- 1301910035
- Category
- Portable Lighting Accessories
40W Biax Lamp Bulb
Physical Specifications
- bulbType
- Fluorescent
- cordLengthPrimary
- N/A
- cordLengthSecondary
- N/A
- depth
- N/A
- duty
- General
- guardIncluded
- No
- guardType
- N/A
- height
- N/A
- lampType
- PL-L 40/41
- length
- 572.77mm (22.550")
- materialGuard
- N/A
- netWeight
- 228.610/g
- outlet
- None
- packagingType
- Bag
Electrical Specifications
- lampWattageMaximum
- 40W
- lumens
- 3150
- onOffSwitch
- No
- voltageFixtureMaximum
- N/A
Keywords: 130191-0035, 1301910035
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed