Woodhead
- Part Number
- 1301910031
- Category
- Portable Lighting Accessories
Lamp Bulb 75 Watt 12V
Physical Specifications
- bulbType
- Incandescent
- cordLengthPrimary
- N/A
- cordLengthSecondary
- N/A
- depth
- N/A
- duty
- N/A
- guardIncluded
- No
- guardType
- N/A
- height
- N/A
- lampType
- A21
- length
- N/A
- materialGuard
- N/A
- netWeight
- 42.637/g
- outlet
- None
- packagingType
- Carton
Electrical Specifications
- lampWattageMaximum
- N/A
- onOffSwitch
- No
- voltageFixtureMaximum
- 12V
Keywords: 130191-0031, 1301910031
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863