Watertite
- Part Number
- 1301800335
- Category
- Wiring Devices
1/4" Cord Grip Grommet, F0 Body Size, 1.91-3.43mm (.075-.135") Cord Diameter, Black
Physical Specifications
- cordGripBodySize
- F0 1/4"
- cordType
- N/A
- flange
- No
- flipLid
- No
- gender
- N/A
- length
- N/A
- lightedConnector
- No
- lockingBlade
- No
- netWeight
- 0.907/g
- poles
- N/A
- receptacleType
- N/A
Electrical Specifications
- currentMaximumPerContact
- N/A
- gfci
- No
- voltageMaximum
- N/A
Keywords: 130180-0335, 1301800335
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed