Watertite
- Part Number
- 1301800282
- Category
- Wiring Devices
1" Cord Grip Grommet, F4 Body Size, 14.27-17.45mm (.562-.687") Cord Diameter, Green
Physical Specifications
- cordGripBodySize
- F4 1"
- cordType
- N/A
- flange
- No
- flipLid
- No
- gender
- N/A
- length
- N/A
- lightedConnector
- No
- lockingBlade
- No
- netWeight
- 28.122/g
- poles
- N/A
- receptacleType
- N/A
Electrical Specifications
- currentMaximumPerContact
- N/A
- gfci
- No
- voltageMaximum
- N/A
Keywords: 130180-0282, 1301800282
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863