Aero-Motive
- Part Number
- 1301790701
- Category
- Tool Supports
Clevis Pin 6.35mm x 44.45mm (.250 x 1.750")
Physical Specifications
- cableDiameter
- N/A
- cableLength
- N/A
- cableMovement
- N/A
- drumLock
- None
- duty
- N/A
- mountingStyle
- N/A
- netWeight
- 11.793/g
- packagingType
- Carton
- travelDistance
- N/A
- weightRange
- N/A
- wireCableType
- N/A
Keywords: 130179-0701, 1301790701
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed per EU 2015/863