- Part Number
- 1301750008
- Category
- Tool Supports
Physical Specifications
- Cable Diameter
- 2.38mm (.094")
- Cable Length
- 2.40m (7.87')
- Cable Movement
- Constant Retraction,Ratchet Lock On/Off
- Drum Lock
- None
- Duty
- Standard
- Material Housing
- Steel
- Mounting Style
- Hanging
- Packaging Type
- Carton
- Travel Distance
- 2.40m (8.0')
- Weight Range
- 3.6-6.8kg (8.0-15.0 lb)
- Wire Cable Type
- Stranded Steel Aircraft Cable
Keywords: 130175-0008, 1301750008
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed