- Part Number
- 1301680064
- Category
- Hose Reels
Physical Specifications
- Adjustable Guide Arm
- N/A
- Drum Lock
- N/A
- Duty
- General
- Hose Capacity
- N/A
- Hose Inner Diameter
- 9.53mm (3/8")
- Hose Length
- 15.24m (50.0')
- Hose Outer Diameter
- N/A
- Hose Stop
- No
- Inlet Hose Fitting Npt
- 9.53mm (3/8")
- Material Hose
- Synthetic
- Material Housing
- N/A
- Material Seal
- N/A
- Mounting Style
- N/A
- Packaging Type
- Carton
- Pressure Rating
- High (4000PSI)
- Roller Guides
- N/A
Keywords: 130168-0064, 1301680064
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed per EU 2015/863