- Part Number
- 1301660016
- Category
- Hose Reels
Physical Specifications
- Adjustable Guide Arm
- Yes - 4 Position
- Drum Lock
- Ratchet
- Duty
- General
- Hose Capacity
- 15.24m (50.0')
- Hose Inner Diameter
- N/A
- Hose Length
- N/A
- Hose Outer Diameter
- N/A
- Hose Stop
- Yes
- Inlet Hose Fitting Npt
- 12.70mm (1/2")
- Material Hose
- N/A
- Material Housing
- Stainless Steel
- Material Seal
- Nitrile
- Mounting Style
- Rigid
- Net Weight
- 18143.700/g
- Packaging Type
- Carton
- Pressure Rating
- Low (300PSI)
- Roller Guides
- 4
Keywords: 130166-0016, 1301660016
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed