Safeway
- Part Number
- 1301550157
- Category
- Wiring Devices
Safeway Plug with California Style Locking Blade, 3 Pole/4 Wire, Non-NEMA, 3Ø 250V
Physical Specifications
- cordType
- N/A
- flange
- No
- flipLid
- No
- gender
- Male
- length
- N/A
- lightedConnector
- No
- lockingBlade
- Yes
- netWeight
- 98.000/g
- poles
- 3-pole/4-wire
- receptacleType
- N/A
Electrical Specifications
- currentMaximumPerContact
- 50.0A
- gfci
- No
- voltageMaximum
- 3Ø 250V
Keywords: 130155-0157, 1301550157
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2020)4578-DC (25 June 2020)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863