Watertite Extreme
- Part Number
- 1301550141
- Category
- Wiring Devices
Watertite Extreme Connector with California Style Locking Blade, 3 Pole/4 Wire, Non-NEMA, 50A/125V/250V, Cord Grip Body Size F5
Physical Specifications
- cordGripBodySize
- F5 1 1/4"
- cordType
- N/A
- flange
- No
- flipLid
- No
- gender
- Female
- length
- N/A
- lightedConnector
- No
- lockingBlade
- Yes
- netWeight
- 773.827/g
- poles
- 3-pole/4-wire
- receptacleType
- Single
Electrical Specifications
- currentMaximumPerContact
- 50.0A
- gfci
- No
- voltageMaximum
- 250V
Keywords: 130155-0141, 1301550141
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed