Super-Safeway
- Part Number
- 1301540035
- Category
- Wiring Devices
Super-Safeway Standard Molded W Cordset, 2 Pole/3 Wire SOOW Cordset, Cordset Length 0.91m (3.0'), NEMA 5-15, 125V
Physical Specifications
- cordType
- 12/3 SOOW
- flange
- No
- flipLid
- No
- gender
- Male-Female
- length
- 0.91m (3.0')
- lightedConnector
- No
- lockingBlade
- No
- netWeight
- 10558.866/g
- poles
- 2-pole/3-wire
- receptacleType
- Triple
Electrical Specifications
- currentMaximumPerContact
- 15.0A
- gfci
- No
- voltageMaximum
- 125V
Keywords: 130154-0035, 1301540035
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed per EU 2015/863