Safeway
- Part Number
- 1301540001
- Category
- Wiring Devices
Super-Safeway Standard Molded W Cordset, 3 Pole/3 Wire SOOW Cordset, Cordset Length 0.91m (3.0'), Non-NEMA, 250V
Physical Specifications
- cordType
- 12/3 SOOW
- flange
- No
- flipLid
- No
- gender
- Male-Female
- length
- 0.91m (3.0')
- lightedConnector
- No
- lockingBlade
- Yes
- poles
- 3-pole/3-wire
- receptacleType
- N/A
Electrical Specifications
- currentMaximumPerContact
- 20.0A
- gfci
- No
- voltageMaximum
- 250V
Keywords: 130154-0001, 1301540001
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed