- Part Number
- 1301530285
- Category
- Power Distribution
Physical Specifications
- Cord Diameter
- 15.11mm (.595")
- Cord Grip Body Size
- N/A
- Cord Length
- 18.29m (60.0')
- Cord Type
- 12/3 SOOW
- Feed Thru
- Yes
- Flip Lid
- No
- Material Housing
- Nylon
- Mounting Style
- Portable
- Number Of Receptacles
- 2 - Y-Splice
- Packaging Type
- Carton
- Receptacle Type
- GFCI Dual
Electrical Specifications
- Current Maximum Per Contact
- 20.0A
- Gfci
- Yes-In-line
- Gfci Reset
- Manual
- Ground Continuity Monitor
- No
- Open Neutral Relay
- Yes
- Voltage Maximum
- 120V,240V
Keywords: 130153-0285, 1301530285
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed