Super-Safeway
- Part Number
- 1301530243
- Category
- Power Distribution
Super-Safeway Fixed Mount Industrial GFCI, Permanent Mount, Multi Phase, Automatic Reset, Flying Leads, 30A, 120/240V Split Phase, 0.61m (2.0') Lead Length
Physical Specifications
- cordDiameter
- N/A
- cordGripBodySize
- N/A
- cordLength
- 0.61m (2.0')
- cordType
- N/A
- feedThru
- No
- flipLid
- No
- materialHousing
- Nylon
- mountingStyle
- Permanent
- numberOfReceptacles
- 0
- packagingType
- Carton
- receptacleType
- N/A
Electrical Specifications
- currentMaximumPerContact
- 30.0A
- gfci
- Yes-In-line
- gfciReset
- Automatic
- groundContinuityMonitor
- No
- openNeutralRelay
- Yes
- voltageMaximum
- 120V / 240V Split Phase
Keywords: 130153-0243, 1301530243
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed per EU 2015/863