Safeway
- Part Number
- 1301530089
- Category
- Power Distribution
Safeway User Attachable GFCI Right-Angle Plug, Manual Reset, NEMA 5-15, 15A, 120V
Physical Specifications
- cordDiameter
- N/A
- cordGripBodySize
- Internal Double C-Clamp
- cordLength
- N/A
- cordType
- N/A
- feedThru
- Yes
- flipLid
- No
- materialHousing
- Nylon
- mountingStyle
- Portable
- netWeight
- 162.386/g
- numberOfReceptacles
- 0
- packagingType
- Carton
- receptacleType
- N/A
Electrical Specifications
- currentMaximumPerContact
- 15.0A
- gfci
- Yes - Plug
- gfciReset
- Manual
- groundContinuityMonitor
- No
- openNeutralRelay
- Yes
- voltageMaximum
- 120V AC
Keywords: 130153-0089, 1301530089
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Product not active
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Product not active
- elvDisplayName
- EU ELV
- elvStatus
- Product not active
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Product not active
- prop65DisplayName
- Prop65
- prop65Status
- Product not active
- reachDisplayName
- REACH SVHC
- reachStatus
- Product not active
- roHsDisplayName
- EU RoHS
- roHsStatus
- Product not active