Skip to main content
Part Number
1301530031
Category
Power Distribution

Physical Specifications

Cord Diameter
10.92mm (.430")
Cord Grip Body Size
Internal Double C-Clamp
Cord Length
15.24m (50.0')
Cord Type
12/3 SJTW
Feed Thru
Yes
Flip Lid
No
Material Housing
Nylon
Mounting Style
Portable
Net Weight
3.630/kg
Number Of Receptacles
1
Packaging Type
Bag
Receptacle Type
N/A

Electrical Specifications

Current Maximum Per Contact
15.0A
Gfci
Yes-In-line
Gfci Reset
Automatic
Ground Continuity Monitor
No
Open Neutral Relay
Yes
Voltage Maximum
120V

Keywords: 130153-0031, 1301530031

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Not Relevant
China RoHS Display Name
China RoHS
China RoHS Status
Not Relevant
Elv Display Name
EU ELV
Elv Status
Not Relevant
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Relevant
Prop65 Display Name
Prop65
Prop65 Status
Not Reviewed per California Proposition 65
Reach Display Name
REACH SVHC
Reach Status
Not Relevant
RoHS Display Name
EU RoHS
RoHS Status
Not Relevant
 - 1301530031 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life