Safeway
- Part Number
- 1301530019
- Category
- Power Distribution
Safeway In-Line Commercial GFCI, Permanent Mount, Single Phase, Manual Reset, Molded NEMA 5-15, 15A, 120V, 0.61m (2.0') Cord Length
Physical Specifications
- cordDiameter
- 9.40mm (.370")
- cordGripBodySize
- Internal Double C-Clamp
- cordLength
- 0.61m (2.0')
- cordType
- 14/3 SJTW
- feedThru
- Yes
- flipLid
- No
- materialHousing
- Nylon
- mountingStyle
- Portable
- netWeight
- 1015.592/g
- numberOfReceptacles
- 1
- packagingType
- Bag
- receptacleType
- N/A
Electrical Specifications
- currentMaximumPerContact
- 15.0A
- gfci
- Yes-In-line
- gfciReset
- Manual
- groundContinuityMonitor
- No
- openNeutralRelay
- Yes
- voltageMaximum
- 120V AC
Keywords: 130153-0019, 1301530019
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed per EU 2015/863