Watertite
- Part Number
- 1301500195
- Category
- Wiring Devices
60 Amp Watertite Pin and Sleeve Mechanical Interlock with Flip Lid, 3 Pole/4 Wire, 3ø 600V, Black
Physical Specifications
- cordType
- N/A
- flange
- No
- flipLid
- Yes
- gender
- Female
- length
- N/A
- lightedConnector
- No
- lockingBlade
- Yes
- poles
- 3-pole/4-wire
- receptacleType
- N/A
Electrical Specifications
- currentMaximumPerContact
- 60.0A
- gfci
- No
- voltageMaximum
- 3Ø 600V
Keywords: 130150-0195, 1301500195
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed