Watertite Extreme
- Part Number
- 1301470043
- Category
- Wiring Devices
Watertite Extreme Connector for Male Receptacle, Locking Blade, 4 Pole/5 Wire, Non-NEMA, 600V, F4
Physical Specifications
- cordGripBodySize
- F4 1"
- cordType
- N/A
- flange
- No
- flipLid
- No
- gender
- Female
- length
- N/A
- lightedConnector
- No
- lockingBlade
- Yes
- netWeight
- 0.327/kg
- poles
- 4-pole/5-wire
- receptacleType
- Single
Electrical Specifications
- currentMaximumPerContact
- 20.0A
- gfci
- No
- voltageMaximum
- 600V
Keywords: 130147-0043, 1301470043
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed