Watertite Extreme
- Part Number
- 1301460148
- Category
- Wiring Devices
Watertite Extreme Receptacle with Duplex Flip Coverplate with Locking Blade, 2 Pole/3 Wire, NEMA L7-15, 277V
Physical Specifications
- cordType
- N/A
- flange
- No
- flipLid
- Yes
- gender
- Female
- length
- N/A
- lightedConnector
- No
- lockingBlade
- Yes
- poles
- 2-pole/3-wire
- receptacleType
- Single
Electrical Specifications
- currentMaximumPerContact
- 15.0A
- gfci
- No
- voltageMaximum
- 277V
Keywords: 130146-0148, 1301460148
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed