Watertite Extreme
- Part Number
- 1301430221
- Category
- Wiring Devices
Watertite Extreme Cordset 12 Gauge SOOW, 2 Pole/3 Wire, Cordset Length 7.62m (25.0'), NEMA L5-20 125V
Physical Specifications
- cordGripBodySize
- F3 3/4"
- cordType
- 12/3 SOOW
- flange
- No
- flipLid
- No
- gender
- Male-Female
- length
- 7.62m (25.0')
- lightedConnector
- No
- lockingBlade
- Yes
- netWeight
- 244.000/g
- poles
- 2-pole/3-wire
- receptacleType
- Single
Electrical Specifications
- currentMaximumPerContact
- 20.0A
- gfci
- No
- voltageMaximum
- 125V
Keywords: 130143-0221, 1301430221
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863