Super-Safeway
- Part Number
- 1301410040
- Category
- Wiring Devices
Super-Safeway Lighted Hospital Duty Connector, 2 Pole/3 Wire, NEMA 5-15, 125V, Yellow
Physical Specifications
- cordType
- N/A
- flange
- No
- flipLid
- No
- gender
- Female
- length
- N/A
- lightedConnector
- Yes
- lockingBlade
- No
- poles
- 2-pole/3-wire
- receptacleType
- Single
Electrical Specifications
- currentMaximumPerContact
- 15.0A
- gfci
- No
- voltageMaximum
- 125V
Keywords: 130141-0040, 1301410040
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed