Super-Safeway
- Part Number
- 1301380126
- Category
- Power Distribution
Super-Safeway Portable Power Distribution Box, Feed-Thru, (6) GFCI Protected NEMA 5-20 Duplex Receptacles, (1) NEMA L6-30 Locking Receptacle, NEMA Type 3R Rainproof
Physical Specifications
- cordDiameter
- N/A
- cordGripBodySize
- N/A
- cordLength
- N/A
- cordType
- N/A
- feedThru
- Yes
- flipLid
- Yes
- materialHousing
- Rubber
- mountingStyle
- Portable
- netWeight
- 13154.168/g
- numberOfReceptacles
- 7
- packagingType
- Individual Carton
- receptacleType
- GFCI Duplex
Electrical Specifications
- currentMaximumPerContact
- 50.0A
- gfci
- Yes
- gfciReset
- Manual
- groundContinuityMonitor
- No
- openNeutralRelay
- Yes
- voltageMaximum
- 125V AC / 250V AC
Keywords: 130138-0126, 1301380126
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed