- Part Number
- 1301380117
- Category
- Connector Accessories
Physical Specifications
- Circuits Loaded
- N/A
- Color Resin
- Black
- Height
- 50.80mm
- Length
- 173.00mm,192.00mm
- Material Resin
- Polyurethane
- Packaging Type
- Individual Carton
- Temperature Range Operating
- -40° to +48°C
- Width
- 0.50m
Keywords: 130138-0117, 1301380117
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed