Super-Safeway
- Part Number
- 1301380038
- Category
- Power Distribution
Super-Safeway Multiple Outlet Coverplate, (1) Single Receptacle 39.62mm Hole Diameter 20A Locking with Flip Lids
Physical Specifications
- cordDiameter
- N/A
- cordGripBodySize
- N/A
- cordLength
- N/A
- cordType
- N/A
- feedThru
- No
- flipLid
- Yes
- materialHousing
- Nylon
- mountingStyle
- Permanent
- numberOfReceptacles
- 0
- packagingType
- Carton
- receptacleType
- Single
Electrical Specifications
- currentMaximumPerContact
- N/A
- gfci
- No
- gfciReset
- N/A
- groundContinuityMonitor
- No
- openNeutralRelay
- N/A
- voltageMaximum
- 250V
Keywords: 130138-0038, 1301380038
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed