Watertite
- Part Number
- 1301370241
- Category
- Power Distribution
Watertite GFCI Coverplate Module for FS/FD Boxes, Clear Silicone, 20A/125V
Physical Specifications
- cordDiameter
- N/A
- cordGripBodySize
- N/A
- cordLength
- N/A
- cordType
- N/A
- feedThru
- No
- flipLid
- No
- materialHousing
- Silicone
- mountingStyle
- Permanent
- numberOfReceptacles
- 0
- packagingType
- Carton
- receptacleType
- N/A
Electrical Specifications
- currentMaximumPerContact
- 20.0A
- gfci
- Yes
- gfciReset
- Manual
- groundContinuityMonitor
- No
- openNeutralRelay
- N/A
- voltageMaximum
- 125V
Keywords: 130137-0241, 1301370241
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed