Super-Safeway
- Part Number
- 1301370217
- Category
- Power Distribution
Super-Safeway Multiple Outlet Box, Extended Depth, 2-Sided, F3 (3/4") Cord Grip Body, Box only, Black
Physical Specifications
- cordDiameter
- 12.70-19.05mm (.500-.750")
- cordGripBodySize
- F3 3/4"
- cordLength
- N/A
- cordType
- N/A
- feedThru
- No
- flipLid
- No
- materialHousing
- Rubber
- mountingStyle
- Portable
- numberOfReceptacles
- 2
- packagingType
- Carton
- receptacleType
- N/A
Electrical Specifications
- currentMaximumPerContact
- N/A
- gfci
- No
- gfciReset
- N/A
- groundContinuityMonitor
- No
- openNeutralRelay
- N/A
- voltageMaximum
- 125V
Keywords: 130137-0217, 1301370217
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed