Super-Safeway
- Part Number
- 1301370147
- Category
- Power Distribution
Super-Safeway Multiple Outlet Box, Standard Depth, 2-Sided, Cord Clamp, Box only
Physical Specifications
- cordDiameter
- 8.26-16.64mm (.325-.655")
- cordGripBodySize
- F4 1"
- cordLength
- N/A
- cordType
- N/A
- feedThru
- No
- flipLid
- No
- materialHousing
- Rubber
- mountingStyle
- Portable
- numberOfReceptacles
- 2 - Customer Supplied
- packagingType
- Carton
- receptacleType
- N/A
Electrical Specifications
- currentMaximumPerContact
- Per Cust. Supplied Receptacle
- gfci
- No
- gfciReset
- N/A
- groundContinuityMonitor
- No
- openNeutralRelay
- N/A
- voltageMaximum
- Per Cust. Supplied Receptacle
Keywords: 130137-0147, 1301370147
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed per EU 2015/863