- Part Number
- 1301280134
- Category
- Industrial Cable
Physical Specifications
- Cable Length
- 76.20m
- Circuits Loaded
- 3
- Color Cable Jacket
- Yellow
- Insulation
- EP Rubber
- Material Outer Jacket
- CPE
- Outer Jacket Diameter
- 14.99mm
- Packaging Type
- Carton
- Temperature Range Operating
- -40° to +90°C
- Wire Cable Type
- SOOW
- Wire Size Awg
- 12
Electrical Specifications
- Current Maximum Per Contact
- 20.0A
- Voltage Maximum
- 600V
Keywords: 130128-0134, 1301280134
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed