- Part Number
- 1301280113
- Category
- Power Distribution
Physical Specifications
- Cord Diameter
- N/A
- Cord Grip Body Size
- N/A
- Cord Length
- N/A
- Cord Type
- N/A
- Feed Thru
- Yes
- Flip Lid
- No
- Material Housing
- PBT Glass-Filled
- Mounting Style
- Permanent
- Number Of Receptacles
- 0
- Packaging Type
- Carton
- Receptacle Type
- N/A
Electrical Specifications
- Current Maximum Per Contact
- N/A
- Gfci
- No
- Gfci Reset
- N/A
- Ground Continuity Monitor
- No
- Open Neutral Relay
- N/A
- Voltage Maximum
- N/A
Keywords: 130128-0113, 1301280113
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed