Watertite
- Part Number
- 1301260263
- Category
- Push Button Products
Watertite Eight Button Single Speed Momentary Pendant, Mechanically Interlocked, 1 N.O. Contact Each
Physical Specifications
- cordDiameter
- 9.53-20.63mm (.375-.812")
- cordGripBodySize
- F3 3/4"
- emergencyStop
- No
- materialBody
- Polycarbonate
- materialCordGripNut
- Non-Metallic
- netWeight
- 956.625/g
- numberOfButtons
- 8
- numberOfSpeeds
- Single - Momentary
- packagingType
- Carton
Electrical Specifications
- voltageMaximum
- 250V
Keywords: 130126-0263, 1301260263
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed