Super-Safeway
- Part Number
- 1301260197
- Category
- Push Button Products
Super-Safeway Eleven Push Button Pendant 30.00mm (1.181") Opening
Physical Specifications
- cordDiameter
- 15.88-25.40mm (.625-1.000")
- cordGripBodySize
- F4 1"
- emergencyStop
- No
- materialBody
- Rubber
- materialCordGripNut
- Metal
- numberOfButtons
- 11
- packagingType
- Carton
Electrical Specifications
- voltageMaximum
- N/A
Keywords: 130126-0197, 1301260197
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed