Skip to main content
Part Number
1301230083
Category
Festoons

Physical Specifications

Cable Height Maximum
11.43mm (.450")
Cable Width Maximum
59.00mm (2.320")
Combined Cable Weight Max Car
79.38kg (175.0 lb)
Depth
137.92mm (5.430")
Duty
Heavy
Height
336.55mm (13.250")
Length
325.88mm (12.830")
Material Coating
Powder Coating
Material Metal
Steel
Material Wheel
Polyurethane
Net Weight
2408.638/g
Packaging Type
Individual Carton
Saddle Radius
51.40mm (2.024")
Thread Size
N/A
Travel Speed Maximum
121.92 mpm (400 fpm)
Wire Cable Type
Flat

Keywords: 130123-0083, 1301230083

Compliance & Certifications

China RoHS Display Name
China RoHS
China RoHS Status
Not Reviewed
Elv Display Name
EU ELV
Elv Status
Not Reviewed
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Reviewed
Reach Display Name
REACH SVHC
Reach Status
Not Reviewed
RoHS Display Name
EU RoHS
RoHS Status
Not Reviewed
 - 1301230083 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life