- Part Number
- 1301230053
- Category
- Festoons
Physical Specifications
- Beam Size
- S5 - 127.00mm
- Cable Height Maximum
- 19.05mm (.750")
- Cable Width Maximum
- 98.00mm (3.858")
- Combined Cable Weight Max Car
- 79.38kg (175.0 lb)
- Depth
- 137.92mm (5.430")
- Duty
- Heavy
- Height
- 282.00 (11.100")
- Length
- 254.00mm (10.000")
- Material Coating
- Powder Coating
- Material Metal
- Steel
- Net Weight
- 936.710/g
- Number Of Cars
- 1
- Packaging Type
- Individual Carton
- Saddle Radius
- 79.50mm (3.130")
- Thread Size
- N/A
- Wire Cable Type
- Flat
Keywords: 130123-0053, 1301230053
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed