- Part Number
- 1301230047
- Category
- Festoons
Physical Specifications
- Beam Size
- Patented Rail 82.55mm
- Cable Height Maximum
- 19.05mm (.750")
- Cable Width Maximum
- 98.00mm (3.858")
- Combined Cable Weight Max Car
- 79.38kg (175.0 lb)
- Depth
- 137.92mm (5.430")
- Duty
- Heavy
- Height
- 282.00 (11.100")
- Length
- 254.00mm (10.000")
- Material Coating
- Powder Coating
- Material Metal
- Steel
- Net Weight
- 1976.689/g
- Number Of Cars
- 1
- Packaging Type
- Individual Carton
- Saddle Radius
- 79.50mm (3.130")
- Thread Size
- N/A
- Wire Cable Type
- Flat
Keywords: 130123-0047, 1301230047
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed per EU 2015/863