- Part Number
- 1301230044
- Category
- Festoons
Physical Specifications
- Beam Size
- S6 - 152.40mm
- Cable Height Maximum
- 25.40mm (1.000")
- Cable Width Maximum
- 151.38mm (5.960")
- Combined Cable Weight Max Car
- 136.08kg (300.0 lb)
- Depth
- 209.55mm (8.250")
- Duty
- Heavy
- Height
- 336.55mm (13.250")
- Length
- 771.65mm (30.380")
- Material Coating
- Powder Coating
- Material Metal
- Steel
- Number Of Cars
- 2
- Packaging Type
- Individual Carton
- Saddle Radius
- 112.78mm (4.440")
- Thread Size
- N/A
- Wire Cable Type
- Flat
Keywords: 130123-0044, 1301230044
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed