- Part Number
- 1301210060
- Category
- Festoons
Physical Specifications
- Cable Height Maximum
- 5.59mm (.220")
- Cable Width Maximum
- 43.18mm (1.700")
- Depth
- N/A
- Duty
- Heavy
- Height
- N/A
- Knockout Diameter
- 76.20mm (3.000")
- Length
- N/A
- Material Metal
- Aluminum
- Net Weight
- 34.380/g
- Packaging Type
- Individual Carton
- Saddle Radius
- N/A
- Thread Size
- 2 1/2" NPT
- Wire Cable Type
- Flat
Keywords: 130121-0060, 1301210060
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed