- Part Number
- 1301210058
- Category
- Festoons
Physical Specifications
- Cable Height Maximum
- 12.45mm (.490")
- Cable Width Maximum
- 42.93mm (1.690")
- Depth
- N/A
- Duty
- Heavy
- Height
- N/A
- Knockout Diameter
- 54.98mm (2.125")
- Length
- N/A
- Material Metal
- Aluminum
- Net Weight
- 326.586/g
- Packaging Type
- Individual Carton
- Saddle Radius
- N/A
- Thread Size
- Pg42
- Wire Cable Type
- Flat
Keywords: 130121-0058, 1301210058
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active