- Part Number
- 1301210030
- Category
- Festoons
Physical Specifications
- Cable Height Maximum
- 5.59mm (.220")
- Cable Width Maximum
- 15.88mm (.625")
- Depth
- N/A
- Duty
- Heavy
- Height
- N/A
- Knockout Diameter
- 29.97mm (1.180")
- Length
- N/A
- Material Metal
- Aluminum
- Net Weight
- 113.398/g
- Packaging Type
- Individual Carton
- Saddle Radius
- N/A
- Thread Size
- Pg21
- Wire Cable Type
- Flat
Keywords: 130121-0030, 1301210030
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed per EU 2015/863