- Part Number
- 1301210024
- Category
- Festoons
Physical Specifications
- Cable Height Maximum
- 5.08mm (.200")
- Cable Width Maximum
- 28.19mm (1.110")
- Depth
- N/A
- Duty
- Medium
- Height
- N/A
- Knockout Diameter
- 47.63mm (1.875")
- Length
- N/A
- Material Metal
- N/A
- Material Resin
- Nylon
- Packaging Type
- Individual Carton
- Saddle Radius
- N/A
- Thread Size
- Pg36
- Wire Cable Type
- Flat
Keywords: 130121-0024, 1301210024
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed