Aero-Motive
- Part Number
- 1301180026
- Category
- Festoons
Box Track, Festoon Intermediate Car - 5414
Physical Specifications
- cableHeightMaximum
- 19.05mm (.750")
- cableWidthMaximum
- 98.00mm (3.858")
- combinedCableWeightMaxCar
- 24.95kg (55.0 lb)
- depth
- 89.92mm (3.540")
- duty
- Standard - 25kg per Car
- height
- 144.78mm (5.700")
- length
- 250.0m (820.0')
- materialCoating
- Zinc
- materialMetal
- Galvanized Steel
- materialWheel
- Steel - Sealed Ball Bearing
- netWeight
- 567.480/g
- numberOfCars
- 1
- packagingType
- Individual Carton
- saddleRadius
- 156.46mm (6.160")
- threadSize
- N/A
- wireCableType
- Flat
Keywords: 130118-0026, 1301180026
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Relevant
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Relevant