Aero-Motive
- Part Number
- 1301180011
- Category
- Festoons
Box Track, Festoon End Stop
Physical Specifications
- depth
- 39.88mm (1.570")
- duty
- Heavy
- height
- 40.00mm (1.570")
- length
- N/A
- materialCoating
- Zinc
- materialMetal
- Galvanized Steel
- materialWheel
- Nylon
- netWeight
- 298.870/g
- packagingType
- Individual Carton
- saddleRadius
- N/A
- threadSize
- N/A
- travelSpeedMaximum
- 53.34 mpm (175 fpm)
- wireCableType
- N/A
Keywords: 130118-0011, 1301180011
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Relevant
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Relevant