- Part Number
- 1301180002
- Category
- Festoons
Physical Specifications
- Cable Height Maximum
- 23.11mm (.910")
- Combined Cable Weight Max Car
- 24.95kg (55.0 lb)
- Depth
- 39.88mm (1.570")
- Duty
- Standard - 25kg per Car
- Height
- 180.98mm (7.125")
- Length
- 144.78mm (5.700")
- Material Coating
- Zinc
- Material Metal
- Galvanized Steel
- Material Wheel
- Nylon
- Number Of Cars
- 1
- Packaging Type
- Individual Carton
- Saddle Radius
- N/A
- Thread Size
- N/A
- Travel Speed Maximum
- 53.34 mpm (175 fpm)
- Wire Cable Type
- Round
Keywords: 130118-0002, 1301180002
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed per EU 2015/863