Aero-Motive
- Part Number
- 1301170067
- Category
- Festoons
Standard Box Track System, Festoon End Clamp, 79.50mm (3.130") Height
Physical Specifications
- cableHeightMaximum
- 8.35mm (.330")
- cableWidthMaximum
- 59.00mm (2.320")
- depth
- 89.92mm (3.540")
- duty
- Medium
- height
- 79.50mm (3.130")
- length
- 127.00mm (5.000")
- materialMetal
- N/A
- materialResin
- Nylon
- netWeight
- 52.840/g
- packagingType
- Individual Carton
- saddleRadius
- 71.88mm (2.830")
- threadSize
- N/A
- wireCableType
- Flat
Keywords: 130117-0067, 1301170067
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Relevant
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Relevant