Woodhead
- Part Number
- 1301120185
- Category
- Portable Lighting Accessories
Replacement Cordset 1083-3 Field Replacement
Physical Specifications
- bulbType
- Fluorescent
- cordLengthPrimary
- 7.62m (25.0')
- cordLengthSecondary
- N/A
- depth
- N/A
- duty
- Industrial
- guardIncluded
- No
- guardType
- N/A
- height
- N/A
- lampType
- N/A
- length
- N/A
- materialGuard
- N/A
- outlet
- None
- packagingType
- Carton
Electrical Specifications
- lampWattageMaximum
- N/A
- lumens
- N/A
- onOffSwitch
- No
- voltageFixtureMaximum
- 120VAC 60 HZ
Keywords: 130112-0185, 1301120185
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed