Woodhead
- Part Number
- 1301120171
- Category
- Portable Lighting Accessories
Clear Poly Guard - Large Neck
Physical Specifications
- bulbType
- N/A
- cordLengthPrimary
- N/A
- cordLengthSecondary
- N/A
- depth
- 118.75mm (4.675")
- duty
- Industrial
- guardIncluded
- Yes
- guardType
- Clear Polycarbonate
- height
- 172.34mm (6.785")
- lampType
- A21
- length
- N/A
- materialGuard
- Polycarbonate
- netWeight
- 128.366/g
- outlet
- N/A
- packagingType
- Carton
Electrical Specifications
- lampWattageMaximum
- N/A
- onOffSwitch
- N/A
- voltageFixtureMaximum
- N/A
Keywords: 130112-0171, 1301120171
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Relevant
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Relevant