Woodhead
- Part Number
- 1301120166
- Category
- Portable Lighting Accessories
Construction Guard 1-1/2" Neck, 10" x 5"
Physical Specifications
- bulbType
- N/A
- cordLengthPrimary
- N/A
- cordLengthSecondary
- N/A
- depth
- 120.65mm (4.750")
- duty
- Industrial
- guardIncluded
- Yes
- guardType
- Insulated,Steel
- height
- 241.30mm (9.500")
- lampType
- PL13/41
- length
- N/A
- materialGuard
- #8 Gauge Vinyl Coated Steel
- outlet
- None
- packagingType
- Carton
Electrical Specifications
- lampWattageMaximum
- N/A
- lumens
- N/A
- onOffSwitch
- N/A
- voltageFixtureMaximum
- N/A
Keywords: 130112-0166, 1301120166
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Product not active
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Product not active
- elvDisplayName
- EU ELV
- elvStatus
- Product not active
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Product not active
- prop65DisplayName
- Prop65
- prop65Status
- Product not active
- reachDisplayName
- REACH SVHC
- reachStatus
- Product not active
- roHsDisplayName
- EU RoHS
- roHsStatus
- Product not active