- Part Number
- 1301120161
- Category
- Portable Lighting Accessories
Physical Specifications
- Bulb Type
- N/A
- Cord Length Primary
- N/A
- Cord Length Secondary
- N/A
- Depth
- 120.65mm (4.750")
- Duty
- Industrial
- Guard Included
- Yes
- Guard Type
- Steel
- Height
- 177.8mm (7.000")
- Lamp Type
- A23
- Length
- N/A
- Material Guard
- #8 Gauge Zinc-plated Steel
- Net Weight
- 172.365/g
- Outlet
- N/A
- Packaging Type
- Carton
Electrical Specifications
- Lamp Wattage Maximum
- N/A
- On Off Switch
- N/A
- Voltage Fixture Maximum
- N/A
Keywords: 130112-0161, 1301120161
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863