- Part Number
- 1301120158
- Category
- Portable Lighting Accessories
Physical Specifications
- Bulb Type
- N/A
- Cord Length Primary
- N/A
- Cord Length Secondary
- N/A
- Depth
- 120.65mm (4.750")
- Duty
- Commercial
- Guard Included
- Yes
- Guard Type
- Steel
- Height
- 241.30mm (9.500")
- Lamp Type
- PS30
- Length
- N/A
- Material Guard
- #8 Gauge Zinc-plated Steel
- Outlet
- N/A
- Packaging Type
- Carton
Electrical Specifications
- Lamp Wattage Maximum
- N/A
- On Off Switch
- N/A
- Voltage Fixture Maximum
- N/A
Keywords: 130112-0158, 1301120158
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed