- Part Number
- 1301120139
- Category
- Portable Lighting Accessories
Physical Specifications
- Bulb Type
- N/A
- Cord Length Primary
- 6.10m (20.0')
- Cord Length Secondary
- N/A
- Cord Type Primary
- 12/3 SOOW
- Depth
- 469.90mm (18.500")
- Duty
- General
- Guard Included
- No
- Guard Type
- N/A
- Height
- 342.90mm (13.500")
- Lamp Type
- N/A
- Length
- 469.90mm (18.500")
- Material Guard
- N/A
- Mounting Style
- Stand
- Outlet
- Side
- Packaging Type
- Carton
Electrical Specifications
- Lamp Wattage Maximum
- N/A
- Lumens
- N/A
- On Off Switch
- No
- Voltage Fixture Maximum
- 120V AC
Keywords: 130112-0139, 1301120139
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active